IESNA:LM-63-2002
[TEST]P942350
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30035
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2739.8 2722.6 2686.7 2655.5 2647.7 2650.8 2660.2 2677.4 2693 2697.6
2699.2 2722.6 2771 2850.6 2983.3 3170.7 3398.6 3673.4 4024.6 4443
4917.6 5498.3 6202.4 7003.3 7865 8790.8 9679.1 10092.8 9487 7331.1
3988.7 1125.6 345 204.5 117.1 48.4 0
2739.8 2730.4 2693 2661.7 2653.9 2655.5 2664.9 2682 2696.1 2700.8
2703.9 2728.9 2775.7 2860 2989.6 3178.5 3409.5 3685.8 4046.5 4464.9
4955.1 5553 6285.1 7068.8 7946.2 8895.4 9764.9 10139.6 9391.8 7167.2
3802.9 1055.3 334.1 187.3 109.3 43.7 0
2739.8 2727.3 2691.4 2658.6 2644.6 2646.1 2650.8 2660.2 2666.4 2672.7
2682 2708.6 2758.5 2838.1 2969.3 3142.6 3364.3 3626.5 3965.3 4379
4895.7 5542 6300.8 7143.8 8018 8945.3 9821.1 10277 9722.8 7741.7
4596 1695.4 452.7 224.8 132.7 51.5 0
2739.8 2721.1 2686.7 2650.8 2632.1 2627.4 2630.5 2632.1 2632.1 2643
2658.6 2688.3 2738.2 2816.3 2928.7 3094.2 3314.3 3582.8 3921.6 4333.7
4892.6 5560.8 6413.2 7373.3 8356.8 9321.6 10222.3 10731.3 10450.3 8985.9
6169.6 2984.9 899.2 327.8 159.2 50 0
2739.8 2721.1 2688.3 2650.8 2627.4 2622.7 2625.8 2625.8 2625.8 2638.3
2666.4 2693 2735.1 2802.2 2903.7 3056.7 3278.4 3554.7 3895 4329
4902 5665.4 6650.4 7816.6 9015.6 10089.6 10956.1 11505.6 11571.2 10821.8
8630 5190.8 2204.3 562 188.9 43.7 0
2739.8 2716.4 2683.6 2646.1 2621.2 2616.5 2621.2 2627.4 2627.4 2639.9
2669.5 2691.4 2724.2 2796 2903.7 3056.7 3272.1 3554.7 3901.3 4358.7
4956.6 5777.8 6879.9 8224.1 9588.5 10773.4 11641.4 12287.7 12684.2 12431.3
10775 7565.3 3623.4 1138.1 242 56.2 0
2739.8 2721.1 2686.7 2647.7 2622.7 2616.5 2619.6 2625.8 2625.8 2638.3
2666.4 2696.1 2738.2 2806.9 2913.1 3069.2 3287.8 3562.5 3906 4340
4912.9 5677.9 6667.6 7816.6 9003.1 10100.6 11006 11636.7 11721 10896.7
8828.2 5390.6 2118.5 546.4 157.7 42.2 0
2739.8 2724.2 2691.4 2652.4 2627.4 2621.2 2625.8 2630.5 2635.2 2647.7
2668 2700.8 2753.8 2833.5 2947.4 3105.1 3328.3 3600 3938.8 4363.4
4925.4 5634.1 6491.2 7426.3 8383.3 9349.7 10266 10779.7 10428.4 9056.2
6346 3050.5 910.1 341.9 162.4 50 0
2739.8 2728.9 2694.5 2657.1 2636.8 2633.6 2639.9 2652.4 2663.3 2674.2
2688.3 2716.4 2771 2856.9 2984.9 3161.3 3381.4 3648.4 3982.5 4386.8
4898.9 5534.2 6278.9 7092.2 7941.5 8859.5 9761.8 10216.1 9738.4 8099.2
5117.4 2010.7 576.1 274.8 146.7 59.3 0
2739.8 2732 2696.1 2658.6 2641.4 2639.9 2650.8 2672.7 2691.4 2702.3
2713.3 2741.4 2792.9 2880.3 3014.6 3203.5 3434.5 3713.9 4057.4 4472.7
4953.5 5551.4 6239.9 7012.6 7833.8 8743.9 9610.4 9950.7 9307.5 7224.9
3959 1192.7 363.7 184.2 98.4 39 0
2739.8 2730.4 2696.1 2658.6 2641.4 2641.4 2652.4 2672.7 2693 2702.3
2711.7 2735.1 2788.2 2870.9 3003.6 3187.8 3417.3 3709.3 4054.3 4447.7
4920.7 5493.6 6179 6956.4 7740.1 8650.3 9535.4 9953.8 9410.5 7441.9
4216.6 1325.4 384 199.8 103 35.9 0
